M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9

M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9

$0.80 USD
Ships next day
Standard hex socket head M8 x 1.25 mm, 25 mm long. The screw has a black oxide finish and the grade is 12.9.
Length:
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number HW-FN-003-1025
Weight 0.014 kg
Dimensions (L x W x H) 33.0 x 13.0 x 13.0 mm
Unit Price $0.80 USD
Material Alloy Steel
Surface finish Black Oxide
Have a question about this part?
Ask in the forum! Go to the forum