M18 Through-Beam (PNP Receiver & Transmitter) Photo-Electric Sensor (SN = 6000mm)
$214.46 USD
Ships next day
M18 PNP through-beam photo-electric sensors. This dual sensor utilizes red visible light to detect objects that are present between the receiver and the transmitter. Range is up to 6000 mm. Includes both the transmitter and reciver outfitted with 5-meter long cables with connectors for the Digital IO Module v2 (CE-MD-001-0000__2)
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SN-006-0004__2 |
Weight | 0.752024 kg |
Dimensions (L x W x H) | 110.0 x 110.0 x 30.0 mm |
Unit Price | $214.46 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Included in the Box |
|
Compatible Parts
M18 PNP Diffuse Photo-Electric Sensor (Sn = 300mm)
CE-SN-007-0004 v2
Flush Inductive Proximity Sensor
CE-SN-004-0003
Non-Flush Inductive Proximity Sensor
CE-SN-004-0001
Universal M18 Sensor Bracket
CE-HW-001-0002
Left Timing Belt Sensor Bumper
MO-LM-015-0001 v2
Right Timing Belt Sensor Bumper
MO-LM-015-0002 v2
M18 NPN Retro-Reflective Photo-Electric Sensor (Sn = 2500mm)
CE-SN-003-0001 v2
M18 NPN Diffuse Photo-Electric Sensor (Sn = 300mm)
CE-SN-007-0001 v2