Datasheet
Updated: Tuesday, April 2nd 2024
Sensors Datasheet
Contents
MachineMotion Sensors
Name | Non-Flush Inductive Proximity Sensor | Flush Inductive Proximity Sensor |
Part Number | CE-SN-004-0001 | CE-SN-004-0003 |
Applications |
|
|
Presence Detection Material | Steel, Aluminum and other metals | Steel, Aluminum and other metals |
Detection Range |
|
|
Sensor Type | Inductive proximity | Inductive proximity |
Output Type | NC, NPN | NC, NPN |
Operating Voltage | 10 - 30 V | 10 - 30 V |
Current Consumption | 10 mA | 10 mA |
Voltage Drop | < 2.5 V | < 2.5 V |
Cable Color | Black | Black |
Cable Material | PUR | PUR |
Cable Length | 5 m | 5 m |
Sensor Side Connector | M12 4-pin quick-disconnect | M12 4-pin quick-disconnect |
Controller Side Connector | M12 4-pin quick-disconnect | M12 4-pin quick-disconnect |
Operating Temperature | - 40C to + 80C | - 40C to + 85C |
Housing Material | Brass white bronze coated | Brass white bronze coated |
Ingress Protection | IP65 | IP65 |
Detection LED | Yes, orange visible through connector | Yes, orange visible through connector |
Body Thread | M18 | M18 |
Diameter | 18 mm | 18 mm |
Sensor Length | 60 mm | 45 mm |
Weight | 0.3 kg | 0.3 kg |
NPN Photoelectric Sensors (Compatible with Digital I/O Module V2)
Name | Retro-Reflective Photo-Electric Sensor | Through-Beam (Receiver & Transmitter) Photo-Electric Sensor | Diffuse Photo-Electric Sensor | Keyence PR-G M18 NPN/PNP Diffuse Sensor (Sn 500) |
Part Number | CE-SN-003-0001 v2 CE-SN-003-0004 v2 |
CE-SN-006-0001 v2 CE-SN-006-0004 v2 |
CE-SN-007-0001 v2 CE-SN-007-0004 v2 |
CE-SN-007-0007 |
Applications |
|
|
|
|
Presence Detection Material | Non-transparent materials | Non-transparent materials | Metals and plastics (except for IR invisible materials) | Non-transparent materials |
Detection Range | 2500 mm | 6000 mm | 15 - 300 mm | 500 mm |
Sensor Type | Retro-Reflective | Photo-electric, Through Beam | Photo-Electric, Diffuse | Photo-Electric, Diffuse |
Sensing Type | Programmable light-on/dark-on | Programmable light-on/dark-on | Programmable light-on/dark-on | Programmable light-on/dark-on |
Output Type | CE-SN-003-0001 v2 NPN CE-SN-003-0004 v2 PNP |
CE-SN-006-0001 v2 NPN CE-SN-006-0004 v2 PNP |
CE-SN-007-0001 v2 NPN CE-SN-007-0004 v2 PNP |
Bipolar (NPN & PNP) |
Operating Voltage | 10 - 36 V | 10 - 36 V | 10 - 36 V | 10 - 30 V |
Current Consumption | 20 mA | 20 mA | 25 mA | 15 mA |
Voltage Drop | < 2.5 V | < 2.5 V | < 2.5 V | < 2.5 V |
Cable Color | Black | Black | Black | Black |
Cable Material | PUR | PUR | PUR | PUR |
Cable Length | 5 m | 5 m | 5 m | 5 m |
Sensor Side Cable Connector | M12 4-pin female quick-disconnect | M12 4-pin female quick-disconnect | M12 4-pin female quick-disconnect | M12 4-pin female quick-disconnect |
I/O Module Side Cable Connector | M12 4-pin male quick-disconnect (signal on pin #2) | M12 4-pin male quick-disconnect (receiver signal on pin #2) | M12 4-pin male quick-disconnect (signal on pin #2) | M12 4-pin male quick-disconnect (signal on pin #2) |
Operating Temperature | - 25C to + 80C | - 25C to + 80C | - 25C to + 80C | - 20C to + 70C |
Housing Material | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
Ingress Protection | IP67 | IP67 | IP67 | IP68 & IP69K |
Detection Indicator | Orange LED | Orange LED | Orange LED | 7-segment display (0 to 999), Orange LED |
Mounting Thread | M18 | M18 | M18 | M18 or 2x M3 |
Face Dimension | M18 diameter | M18 diameter | M18 diameter | 30.5 mm x 15.4 mm |
Sensor Length | 72 mm | 72 mm | 72 mm | 44.6 mm |
Weight | 0.3 kg | 0.3 kg | 0.3 kg | 0.45 kg |
Pinout of Vention’s sensors
Inductive and photoelectric sensors (M12, A-coded, male cable end) :
Pin | Description |
---|---|
1 | 24 VDC |
2 | Sensor signal output |
3 | Ground |
4 | NC |
Inductive sensors (M12, A-coded, no cable) :
Pin | Description |
---|---|
1 | 24 VDC |
2 | Sensor signal output |
3 | Ground |
4 | NC |
Photoelectric sensors (M12, A-coded, no cable) :
Pin | Description |
---|---|
1 | 24 VDC |
2 | NC |
3 | Ground |
4 | Sensor signal output |
Mounting Hardware
Name | Left Timing Belt Sensor Bumper | Right Timing Belt Sensor Bumper | Universal M18 Sensor Bracket | M18 Threaded Sensor Bracket | M18 Sensor Bracket |
Part Number | MO-LM-015-0001 v2 | MO-LM-015-0002 v2 | CE-HW-001-0002 | CE-HW-001-0003 | CE-HW-001-0003 v2 |
Compatibility | All sensors | All sensors | All sensors | All sensors except CE-SN-007-0007 | All sensors |