M12 x 1.75 x 25 mm Standard Hex Socket Head, Class 12.9

M12 x 1.75 x 25 mm Standard Hex Socket Head, Class 12.9

$1.05 USD
Ships next day
Standard hex socket head, M12 x 1.75 mm thread, 25 mm long. The screw have black oxide finish and the grade is 12.9.
Length:
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number HW-FN-034-0001
Weight 0.0352 kg
Dimensions (L x W x H) 37.0 x 18.0 x 18.0 mm
Unit Price $1.05 USD
Have a question about this part?
Ask in the forum! Go to the forum