Compact Double-Acting Pneumatic Actuator, 200mm Stroke
$86.44 USD
Ships next day
Vention's Compact Double-Acting Pneumatic Actuator, Powered by SMC, with 32mm bore and 200mm stroke. This compact cylinder is capable of pushing forces up to 560N. Formerly CA-CY-001-0200.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-AR-001-0200 |
Weight | 0.221 kg |
Dimensions (L x W x H) | 336.0 x 45.0 x 68.0 mm |
Unit Price | $86.44 USD |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0014 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 563 N |
Stroke | 200 mm |
Max Linear Speed | 500 mm/s |
Temperature Range | -5 to 60 °C |
Included in the Box |
|
Compatible Parts
Pneumatic Actuator NPN Position Sensor
CE-SN-008-0001 v2
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45mm Round Nylon Rest Pad
HW-RP-002-0005
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Pneumatic and Electric Actuator Push Block
HW-CY-002-0001