M8 x 8mm Screw
$3.50 USD
Ships next day
Socket head M8 x 1.25 thread, 8mm long.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-003-0008 |
Weight | 0.007 kg |
Dimensions (L x W x H) | 13.0 x 13.0 x 13.0 mm |
Unit Price | $3.50 USD |
Material | Stainless Steel |
Surface finish | Bare |
Compatible Parts
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585