UR Medium Payload Fixed Cobot Palletizer [Hardware Kit, No Software]
UR Medium Payload Fixed Cobot Palletizer [Hardware Kit, No Software]
$65,146.61 USD
This Vention robotic palletizing hardware kit is a simple and cost-effective design featuring a UR10e by Universal Robots on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s fixed pedestal and it includes an infeed sensing kit, and a control interface. (Config: CP-00UR10-F8-DP-NC-NS-CR-NM-M1-D5)
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-258250 v15 |
Weight | 191.6 kg |
Dimensions (L x W x H) | 3120 x 3105 x 1505 mm |
Unit price | $65,146.61 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 24:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-258250 v15 |
Weight | 191.6 kg |
Dimensions (L x W x H) | 3120 x 3105 x 1505 mm |
Unit price | $65,146.61 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 24:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers