CNC RoboDrill Machine Tending Automation Cell with drawers
CNC RoboDrill Machine Tending Automation Cell with drawers
$29,060.63 USD
system designed to Tend a CNC machine, with the availability to pull parts from either side of the drawer.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-159016 v41.9 |
Weight | 206.4 kg |
Dimensions (L x W x H) | 1080 x 1485 x 1609 mm |
Unit price | $29,060.63 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 22:28 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-159016 v41.9 |
Weight | 206.4 kg |
Dimensions (L x W x H) | 1080 x 1485 x 1609 mm |
Unit price | $29,060.63 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 22:28 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback