MachineMotion 2 Controller Manual - v2.6.0 & Older
Overview
MachineMotion 2 is an all-in-one automation controller. It contains the necessary components to rapidly create general motion control and automation projects. The controller allows connection for up to 4 step-servo motors, and external modules. On the software side, even users with limited programming experience can create automated machines.
MachineMotion v2 key features
- Control up to four 250 W high performance step-servos with accurate and automatic position adjustments. This allows the actuator to always reach the user-specified position, thanks to a built-in encoder that enables the motors to operate in closed control loops
- Step-servo junction box with simple cabling, where the brake, home and end-stop sensors can be directly wired to the motor
- Status light on servo motors and controller for quick diagnostics
- Loaded with code-free software including:
- Control Center
- MachineLogic
- Python
- Open source development tools including:
- Cloud 9 IDE
- Javascript
- Operator mode
- Manual joggers
- The MachineMotion 2 controller is certified to Canadian, US & European standards.
- IP30 rated enclosure for industrial applications, with active cooling and replaceable filters
- Connect digital I/O and analog modules to control I/O devices
- Single continuous flex cable to power an actuator, sensors and power-off brake
- Plug and play with all Vention actuators
- Native support for Universal Robots with URcap
- Plug and play safety system with physical and software reset
- Directly connect peripherals locally or remotely using the teach pendant, keyboard, mouse, and monitor
What is included with each MachineMotion
When you order a MachineMotion, the following items are included:
- MachineMotion Controller
- AC Power Cord (NEMA5-15P and CEE 7/7)
- Pendant jumper
- User Manual
- Safety cable with flying leads
- Note that a safety device is not included. If a safety device is needed, include anĀ e-stop and reset module
Safety Notice
MachineBuilder is a complete 3D-CAD platform that allows users to quickly design complex automation solutions. It needs to be noted that safe design principles and techniques are to be considered by the user. Although the MachineMotion controller is thoroughly tested and certified to international electrical safety standards, the end user is responsible for the safe installation of Ventionās products. To ensure safe operations of Vention products, it is required to perform a risk assessment before the installation and deployment of any Vention designed machine.
Before proceeding with the unboxing, installation and deployment of any Vention machine, the end user is required to read this manual. At all times, Ventionās Terms and Conditions should be respected. Vention Terms and Conditions can be found atĀ https://www.vention.io/terms-of-use.
Status LED
Located on the top of the MachineMotion controller, there is a status LED to display the state of the controller.
To understand the status LED, please see table below:
MachineMotion controller is booting up | |
MachineMotion controller is ready to operate (e-stop inactive) | |
MachineMotion is running a script | |
MachineMotion controller is not ready to run: It is in an emergency stop state. This means that the physical e-stop on the MachineMotion controller is triggered or the software stop is on. |
Connecting Components
As shown in the two figures below, MachineMotion contains several connectors. Each connector is meant to be used for certain device types. Follow the figures and tables below to connect your components. Add jumpers to all unused SENSOR ports, the PENDANT port and the SAFETY IN port. The SAFETY IN and SAFETY OUT ports accept redundant dry contacts.Ā Disconnect the power supply before connecting or disconnecting motor cables on any of the connector sockets. Failure to do so may result in serious injury and equipment damage.
Vention automation components plugged to controller
Device | Vention Part Number | MachineMotion Connector |
---|---|---|
Servo motors | MO-SM-01X-0000 | DRIVE1, DRIVE2*, DRIVE3*, DRIVE4* |
Pendant | CE-TP-004-0001 | PENDANT |
Control Modules | CE-MD-00X-000X | CONTROL1, CONTROL2, CONTROL3, CONTROL4 |
Safety system input | Input used to place the system in emergency stop mode (redundant dry contacts).Ā IMPORTANT: It is required to connect a safety device here. This could be anĀ e-stop and reset moduleĀ or another safety device that connects to the flying leads end from the safety cable. | Safety In |
Safety system output | Output used to trigger the system inputs of other devices (redundant dry contacts) | Safety Out |
Additional MachineMotion v2 controllers | CE-CL-010-0004,Ā CE-CL-010-0001 | LAN1, LAN2 |
Mouse & keyboard | Personal mouse, keyboard to operate MachineMotion V2 interface | USB |
Monitor | Personal monitor to operate MachineMotion V2 interface | HDMI |
MachineMotion v2 software update | Update MachineMotion v2 hardware with SD card | micro SD |
*Only available on CE-CL-010-0004
Vention automation components plugged to junction box
Device | Vention Part Number | MachineMotion Connector |
---|---|---|
Brake | MO-PT-002-0001 | BRAKE |
Home sensor | CE-SN-004-0001 | SENSOR A, SENSOR B |
End-stop sensor | CE-SN-004-0001 | SENSOR A, SENSOR B |
Communicating with the Controller
|
|
|
|
|
Method 1 - Peer to Peer Ethernet with Fixed IP
This method is most commonly used to get started. This method is used to connect a computer to MachineMotion in a peer-to-peer way (one to one connection).
Simply plug an Ethernet cable into the connector labelled āTO PCā and to your computer. If you do not have an Ethernet port on your computer, use the Ethernet-to-USB adapter provided with the controller.
Follow the steps inĀ Power on and set-upĀ to proceed with the software configuration.
Method 2 - Standard Ethernet
Using the LAN1 and LAN2 ports are useful when connecting MachineMotion to a standard, multi-device Ethernet network. This use case becomes necessary when connecting multiple MachineMotion controllers together and when connecting MachineMotion on a LAN or WLAN.
Method 3 - MachineMotion Pendant
The MachineMotion pendant allows users to have a configuration free connection to the controller. Simply connect the pendant in the PENDANT connector using its 12 pin M12 cable. If no pendant is present in the design, connect a safety jumper to the pendant port. Follow the steps inĀ Power on and set-up, except the first and last step.
Power on and set-up
- Follow the steps below to set-up your controller.
- Step 1: Connect a computer to the āTO PCā port andĀ POWER ONĀ the MachineMotion controller by switching on the POWER ON button. The status LED should display blue as it is booting up.Ā Wait for the status LED to turn green (~ 90 seconds).Ā Browse toĀ 192.168.7.2Ā using Google Chrome.
- Step 2: The screen below will appear. Ensure you have released all physical e-stop buttons before proceeding. After, click āRELEASEā to disable the software stop. Click āRESETā when you are ready to operate the machine. The status LED should display green once this step is completed. If the screen below still appears, check to ensure the pendant port has a jumper connected to it, if no pendant is present and ensure a safety system is properly connected into the āSafety-inā connector.
- Step 3: The Control Center menu will appear and give access to the numerous MachineMotion functionalities. Click on theĀ Network ConnectionĀ application. You could also check your software version at the bottom right-hand corner.
- Step 4: Enter the IP, Netmask, and Gateway information below and selectĀ Use Static Mode.
IP: 192.168.0.2
Netmask: 255.255.255.0
Gateway: 192.168.0.1
Actuator Software Configuration
The section below will give detailed information on how motors, end-of-travel sensors and linear actuators are configured in a Vention system.
For motion control to be possible, a position reference must exist. This is whatĀ homingĀ refers to, the action of finding the position reference of an actuator. This position reference is also called home or zero.
End-of-travel sensors are used for homing and detecting over-travel operations. They must be mechanically installed properly on your linear actuator, but correct installation depends on how the motor is installed on the linear actuator. See end-of-travel sensor configuration detailsĀ here.
Software Configuration
Before you can operate an actuator, you must first configure it through theĀ Control Center - Configuration, located at the top of the screen.Ā IMPORTANT NOTE: The servo-motors may lose power during configuration, which engages the brakes. This is especially important for brakes to be installed on vertically positioned actuators.
The configuration parameters of each actuator can be changed independently as seen in the figure above. The initial page will appear blank. To configure an actuator, clickĀ Add ActuatorĀ at the bottom left-hand corner. You could add up to four drives. To configure a digital input/output device, clickĀ Add Input/Output.
Enter all fields to each drive:
- Name: Friendly name given to the actuator
- Type: The actuator type. Select based on your machine design.
- Motor Direction: Rotation direction, seeĀ Motor Rotation DirectionĀ below.
- Gearbox installed: If you have a gearbox installed on the actuator, check āGearbox Installedā
- Brake installed: If you have a power-off brake installed on the actuator, check āBrake Installedā
- Motor size: Select the motor size associated with the actuator. The drop-down menu has three options (small servo (68 mm), medium servo (100 mm) and large servo (157 mm)). If an electric cylinder is selected as the actuator type, only the Nema 17 stepper option will be available.
- Motor current: Specify the current to power the servo-motor with. See table below for current rating of each servo- motor.
- Micro steps: This is an advanced feature if more precision is required. The micro steps should be left at 8 (default). Select based on your machine design support for high precision applications.
- Tuning profile: This allows you to tune your step-servo motor using various profiles, to achieve the best performance for your application. Note that the tuning profile is only configurable in a closed-loop setting.
Enter all fields for each IO device:
- Name: Friendly name given to each input/output device
- IO Type: To determine if the device is an input or output device
- Device: Represents the device ID of your digital IO module. Select between 1 to 3, depending on what is written on the nameplate of the digital IO module.
- Pin: Represents the number of the digital IO module pin you have connected your input/output device to. Select between 0 to 3, depending on where you have plugged your device. Please be careful: if the digital IO module faceplate numbers them from 1 to 4, your configuration and your programs (MachineLogic or Python) numbers them from 0 to 3. Therefore, input pin 1 as written on the faceplate of the IO-Expander corresponds to input pin 0 in the Control Center and MachineLogic.
Actuator Hardware Configuration
Motor Rotation Direction
By convention, motors have a reverse and a normal rotation direction. This is an important consideration when installing the motor on an actuator. When sending motion commands to the controller (for example a relative move of +200 mm), it is important that the actuator moves in the desired direction. See figures below for motor rotations; the figures show the side of the output shaft.
Linear Actuator Direction
In order to satisfy the application requirements, ensure the installed positioning on the step-servo motor has the intended positive direction. The figure below shows how the linear actuator moves depending on where the motor is installed.
End-stop Sensors
Linear actuators require end-stop sensors for two reasons:
- To perform homing operations (placing the actuator in a known position, called home or zero) on the actuator. This allows the actuator to zero its position to initialize its position.
- To disable motion in the event of over- or under-travel. Over- or under-travel occurs when the gantry travels beyond the limits of an actuator.
Inductive sensors are the preferred option for end-stop sensors since they are non-contact and less subject to environmental interference:
- M18 Inductive Proximity Sensor (Sn = 10 mm):Ā CE-SN-004-0001
The image below details how to connect and position the end-stop sensors for a specific motor position. Important points:
- TheĀ homeĀ sensor is positioned such that a negative motion moves towards it
- TheĀ homeĀ sensor is connected to port SENSOR A on the motor junction box
- TheĀ over-travelĀ sensor is positioned such that a positive motion moves towards it
- TheĀ over-travelĀ sensor is connected to port SENSOR B on the motor junction box
Direction Reversal
It is possible that for design reasons, the motor has to be placed at a specific place on the linear actuator (due to space or mechanical constraints). This could result in an undesired positive motion direction of the linear actuator. For this reason, there is also a software command that permits reversing the direction of a given actuator. TheĀ ConfigurationĀ tab contains a software command that allows you to reverse motor direction, as shown below:
This configuration reverses the motor default rotation direction, but also reverses the position of the home and over-travel sensors.
Reversing the motor direction results in the following configuration:
- TheĀ homeĀ sensor is positioned such that a negative motion moves towards it
- TheĀ homeĀ sensor is connected to port SENSORB on the motor junction box
- TheĀ over-travelĀ sensor is positioned such that a positive motion moves towards it
- TheĀ over-travelĀ sensor is connected to port SENSORA on the motor junction box
Synchronize drives
Using the Drive settings in the configuration tab will also allow you to synchronize drives together. Drives can only be synchronized if the actuator type, gearbox setting, brake setting, motor current, and motor sizes are the same. Follow the steps below to synchronize drives together:
- Go to the configuration tab
- Click āAdd Actuatorā and configure the actuator.
- Click āDrive settingsā and in the āActuator Nameā drop-down, you can select the same actuator name in multiple drives to synchronize the motors.
Parent synchronization level means that the motor has the home and end sensor connected. The child drive should not have any home or end sensors (only jumper sensors connected into the sensor ports).
Testing your set-up using Control Center
After configuring your actuators and setting up your hardware, we recommend testing your automated equipment using theĀ Manual ControlĀ tab.
STEP 1: ClickĀ Manual ControlĀ (underlined in green, the tab at the top of the screen).
STEP 2: Set a relatively low speed (recommended: 20 mm/sec) under the fieldĀ Max. SpeedĀ and a low acceleration (recommended: 100-150 mm/s) under the field āMax. Accelerationā for testing purposes.
STEP 3: Test the functionality of your end-stop sensors to ensure they are properly connected. Place a metal object (like a fastener or house key) in front of your home and end sensors. If properly connected, the āHomeā and āEndā circles should turn blue. See the figure below as a reference for when the home sensor is triggered.
STEP 4: Jog your actuator at a set increment to ensure the motor is properly connected. Enter the increment at which you would like to jog your actuator (recommended: 50 mm). Click the left or right arrow to jog your actuator in that increment. Your actuator should move in that increment every time you press the left or right arrow.
Cloud9 Integrated Development Environment
For users that desire to access the single-board computer that is located inside the controller, the Cloud9 IDE is available on port 3000.
Cloud9 offers a terminal access and file explorer for developing software directly on the MachineMotion controller.
To access Cloud9, browse toĀ 192.168.7.2:3000Ā or <your_custom_machine_motion_ip>:3000.
Additional Details
- password: temppwd
Programming Options
MachineLogic
The MachineLogic programming interface is a simple code-free programming tool for MachineMotion. ClickĀ hereĀ for a direct link to MachineLogic on your MachineMotion controller.
Python Programs
Refer to the latestĀ Python APIĀ for details on how to create programs for MachineMotion using Python.