Parts library

CE-SN-004-0001
Non-Flush Inductive Proximity Sensor
Non-flush mountable M18 inductive proximity sensor. Sense metallic objects present in front and on the side of its sensing end. Range is 10 mm. Includes a 5-meter long cable to connect to the MachineMotion controller.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Sensors Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SN-004-0001 |
| Unit Price | $83.56 USD |
| Weight | 0.276 kg |
| Dimensions (L x W x H) | 110 x 18 x 18 mm |
| Material | Stainless Steel |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Supply Voltage | 10 to 30 V |
| Cable Length | 4 to 10 mm |
| IP Rating | IP65 |
| Temperature Range | -40 to 58 °C |
| Included in the Box | 5-meter long extension cable |
Questions about this part?
Post a question on Vention community forum for insights on this part.