VFD for Dorner3200 AC Motor, Canada and USA
$613.33 USD
Ships in 3 days
The 120V input VFD powers a 1/2HP 3-phase AC motor. It comes fully pre-wired
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-MD-007-1001 |
Weight | 0.56501997 kg |
Unit Price | $613.33 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 120 V |
Operating Temperature | 0 to 40 °C |
VFD Certification | CE, CSA, UL, EAC, RoHS2, IE2 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585