Timing Belt Conveyor Pallet Guiding Hardware
$178.57 USD
Ships next day
The timing belt conveyor pallet guiding hardware is used to convert Vention's tooling plates (ST-SP-002-0003 and ST-SP-002-0004) into suitable metal pallets used on an assembly line powered by timing belt conveyors and other pallet guiding accessories. It constitutes a Delrin guide and a pair of bearings that engage in the corner guide for smooth direction changes. Sold as a single guide.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-013-0011 |
Weight | 0.096 kg |
Dimensions (L x W x H) | 215.0 x 38.75 x 15.25 mm |
Unit Price | $178.57 USD |
Material | HDPE, Steel |
Compatible Parts
Timing Belt Conveyor, 315mm Length, Unpowered
MO-CV-014-0315
14mm to Round Extrusion Driveshaft Coupler
MO-PT-005-0000
Timing Belt Conveyor, 315mm Length, Powered
MO-CV-013-0315
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000
67.5mm x 67.5mm Aluminum Gusset with Locators
ST-HP-003-0007