Telescopic Lift Column
$7,585.00 USD
Obsolete
The Vention Telescopic Lift Column is the go-to choice for height adjustable cobot palletizing applications. The Telescopic Column features direct bolt-on support for Doosan H series, UR 10 & 16, and the Fanuc CRX. It is also possible to mount any cobot supported by Vention through the use of a Vention Robot Plate. The design features the use of self-locking lead screws and a guiding system that is maintenance free. The column can support loads and moments up to those generated by the Doosan H series or similar sized cobots. Refer to the technical documentation on this product for more details.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-050-0830 |
Weight | 55.843357 kg |
Dimensions (L x W x H) | 315.0 x 315.0 x 830.0 mm |
Unit Price | $7,585.00 USD |
Associated Fasteners | 12 x HW-FN-003-0018 , 12 x HW-FN-002-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 2250 N |
Load Capacity | 2250 N |
Stroke | 870 mm |
Repeatability | +/- 0.5 mm |
Max Linear Speed | up to 90 mm/s |
Displacement Ratio | 8.38 mm/turn |
Max Height | 1700 mm |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
540x450mm Aluminum Tooling Plate
ST-SP-002-0004
22.5mm x 45mm Aluminum Gusset
ST-GP-003-0002
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585