
Suction Cup Manifold
$53.34 USD
Ships in 5 days
Small manifold compatible with Vention's extrusion (45x45mm or 22.5x22.5mm). 3 x G3/8 threaded holes. Included in the kit: 1 elbow fitting for 8mm tubing and 1 plug. Suction cup not included.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0280 |
Weight | 0.095 kg |
Dimensions (L x W x H) | 39.0 x 26.0 x 51.0 mm |
Unit Price | $53.34 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0280 |
Weight | 0.095 kg |
Dimensions (L x W x H) | 39.0 x 26.0 x 51.0 mm |
Unit Price | $53.34 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

Small Collaborative Electric Gripper for UR
PR-SK-001-0059

Bellows Suction Cup 60 mm
PR-MB-001-0084

End Effector Adapter for Epson T3 Robots
PR-MB-001-0209

Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221

Bellows Suction Cup 30mm
PR-MB-001-0552

Flat Suction Cup 35mm
PR-MB-001-0554

Flat Suction Cup, 75mm
PR-MB-001-0087

Epson T6-B602SS
PR-EP-001-0079

Epson T3-401S
PR-EP-001-0073

Large Collaborative Electric Gripper for UR
PR-SK-001-0549

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585