
Safety Module Muting Kit
$574.36 USD
Ships in 3 days
The Safety Module Muting kit is used in applications where muting is required in conjuction with the use of an Area Scanner or Light Curtains. Parts included are 4x M18 PNP Retro-Reflective Photo-Electric Sensors, 2x M12 End-Stop Extension Cables & 2x Muting Sensors Y Adapters. The Safety Module is not included with this kit.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-AP-002-0000 |
Weight | 2.6 kg |
Dimensions (L x W x H) | 110.0 x 110.0 x 30.0 mm |
Unit Price | $574.36 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Included in the Box |
|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-AP-002-0000 |
Weight | 2.6 kg |
Dimensions (L x W x H) | 110.0 x 110.0 x 30.0 mm |
Unit Price | $574.36 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Included in the Box |
|
Compatible Parts

Datalogic Light Curtain Kit - 750mm
PR-DA-001-0295

Datalogic Laser Area Scanner - Parent (stand-alone)
PR-DA-001-0489

Datalogic Laser Area Scanner - Child
PR-DA-001-0582

Left Gate Bolt without Interlock
ST-SE-006-1011 v2

Datalogic Light Curtain Kit - 1500mm
PR-DA-001-0296

Safety Interlock Door Switch
CE-SA-010-0000

Right Gate Bolt with Interlock
ST-SE-006-0001 v2

Right Gate Bolt without Interlock
ST-SE-006-0011 v2

Left Gate Bolt with Interlock
ST-SE-006-1001 v2