Round Extrusion Clamping Adaptor
$46.85 USD
Obsolete
This clamping adaptor allows for round extrusion to be mounted and adjusted perpendicularly to one another with a 22.5 mm center-to-center offset. The round extrusions are secured in placed using non-marring set screws via the 5 mm T-handle.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-004-0007 |
Weight | 0.11 kg |
Dimensions (L x W x H) | 56.25 x 33.75 x 33.75 mm |
Unit Price | $46.85 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 2 x HW-FN-041-0008 |
Compatible Parts
20mm OD Round (585mm) Aluminum Extrusion
ST-EXT-008-0585