Roller Conveyor, 1395mm x 450mm Powered Segment
$874.78 USD
Ships next day
Vention’s heavy duty conveyors facilitate the movement of large items, up to 1344mm wide. Using poly-V belts, these rollers can drive three times more force than an O-Ring belt. Combine these conveyors with Vention’s MachineMotion, motors and sensors to fully automate your conveyor. For capacity and driving force, please consult the technical documentation.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-016-1395 |
Weight | 27.8634 kg |
Dimensions (L x W x H) | 450.0 x 1483.0 x 270.0 mm |
Unit Price | $874.78 USD |
Material | Steel |
Surface finish | Painted, Galvanized |
Associated Fasteners | 6 x HW-FN-002-0001 , 2 x HW-FN-003-0014 , 4 x HW-FN-003-0020 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
Round Extrusion Holder
ST-SP-004-0001 v2
Roller Conveyor, 855mm x 450mm Unpowered Segment
MO-CV-018-0855
Poly-V Heavy Duty Conveyor Roller, 855mm
MO-CV-015-0855