Robot Flange to Extrusion Adaptor
$76.96 USD
Ships in 5 days
Adaptor designed to connect extrusions to robots. Ideal to create custom end-of-arm tools. 2 x M8 holes are used to fix the adaptor on the extrusions. Many robot flanges are compatible, (UR, FANUC CRX, Doosan, etc).,
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0104 |
Weight | 0.044 kg |
Dimensions (L x W x H) | 10.0 x 113.0 x 63.0 mm |
Unit Price | $76.96 USD |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
SCARA Robot Adapter For 16mm Quill
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
Epson T6-B602SS
PR-EP-001-0079
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot End Effector Plate
ST-RB-004-0001