Robot Calibration Interface
$100.88 USD
Ships in 3 days
The Robot Calibration Interface Block mounts directly to Vention's extrusion T-slots with a single M8 bolt and T-nut. To have a full Robot Calibration Tool kit, you will need the Robot Calibration Flange and its accompanying M8 Knob. In many instances, multiple Interface blocks can be used to calibrate several positions with the same robot.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-020-0002 |
Weight | 0.339 kg |
Dimensions (L x W x H) | 37.5 x 43.0 x 41.3 mm |
Unit Price | $100.88 USD |
Material | Steel |
Surface finish | Black Zinc |
Associated Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0030 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585