Right Angle Gearbox, 1:1
$735.20 USD
Ships next day
This right-angle 1:1 gearbox is ideal for space-conscious applications where no torque multiplication is required of the input device. The gearbox has a input and output which match all other Vention NEMA 34 products allowing it to be installed in any power-train.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-PT-001-0006 |
Weight | 2.024 kg |
Dimensions (L x W x H) | 152.6 x 136.1 x 86.0 mm |
Unit Price | $735.20 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Torque | 40 Nm |
Included in the Box |
|
Compatible With | All Vention actuators and motors |
Compatible Parts
Enclosed Lead Screw Actuator, 855mm Length
MO-LM-047-0855
Dual Gantry Enclosed Ball Screw Actuator, 1530mm Length
MO-LM-052-1530
Power-Off Brake
MO-PT-002-0001
Lockable Hand Wheel
MO-PT-004-0000
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000
Enclosed Ball Screw Actuator, 360mm Length
MO-LM-039-0360
Rotary Actuator V2 with Sensor Provision
MO-RM-002-0001 v3
Roller Conveyor, 855mm x 450mm Powered Segment
MO-CV-016-0855
Rack and Pinion, Housing and Pinion Assembly
MO-LM-019-0000