Quick-Change Manual Tool Changer (Tool side)
$75.09 USD
Obsolete
The tool side has the ISO 9409-1-50-4-M6 mounting pattern replicating robot wrists with a 50mm mounting pattern.
This tool side must be used with the Quick-Change Manual Tool Changer Robot Side.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | RA-EE-001-0004 |
Weight | 0.172 kg |
Dimensions (L x W x H) | 73.03 x 63.0 x 23.68 mm |
Unit Price | $75.09 USD |
Material | Aluminum |
Surface finish | Black Anodized |
Compatible Parts
45x45 Angular Joint Gusset, with Locators
ST-HP-005-0002
M3-0.5 x 5mm Button Cap Screw
CE-FN-003-2005
M3 Steel Washer with 7mm Outside Diameter
HW-WS-009-0001
Locating Fixture Locking Nut
ST-SP-007-0005