Phenolic C Panel, 1/4'' [6.35mm]
$23.52 USD / sq. ft.
4 weeks
Easy to machine and great material for table tops with high temperature requirements. Can operate at max. 120 Celcius. Please note that there may be fluctuations in color tones from panel to panel. Panels can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts.
Technical Documents
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-009-0001__2 |
Weight | 0.76 kg |
Dimensions (L x W x H) | 305.0 x 305.0 x 6.0 mm |
Unit Price | $23.52 USD |
Material | Phenolic C |
Surface finish | N/A |
Compatible Parts
HDPE Panel, White 3/8'' [9.52mm]
ST-PN-001-0005
Panel Retainers
ST-PN-007-0001
Brushed Aluminum Panel, 1/8'' [3.18mm]
ST-PN-016-0001
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]
ST-PN-011-0001
5052-H32 Aluminum Sheet, 12 Ga. [2.05mm]
ST-PN-015-0001
HDPE Panel, Black 1/8'' [3.18mm]
ST-PN-001-0007
5052-H32 Aluminum Sheet, 14 Ga. [1.63mm]
ST-PN-015-0002
HDPE Panel, White 1/8'' [3.18mm]
ST-PN-001-0006
5052-H32 Aluminum Sheet, 16 Ga. [1.29mm]
ST-PN-015-0003
Stainless Steel Panel, 11 Ga. [3.13mm]
ST-PN-018-0001