
MachineLogic for Universal Robots
$1,839.23 USD
Obsolete
Vention’s MachineLogic for Universal Robots enables seamless integration of a Vention MachineMotion controller and a UR controller to be seamlessly managed from the UR teach pendant. This integration makes it simple and cost-effective to create systems that unite UR six-axis robot arms with Vention linear axes and rotational indexers. Using the intuitive UR programming environment, it’s easy to create applications controlling a combination of UR robot arm, Vention linear axes, and rotational indexers.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SW-001-0003 |
Weight | 0.1 kg |
Dimensions (L x W x H) | 40.0 x 10.0 x 5.0 mm |
Unit Price | $1,839.23 USD |
Material | N/A |
Surface finish | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SW-001-0003 |
Weight | 0.1 kg |
Dimensions (L x W x H) | 40.0 x 10.0 x 5.0 mm |
Unit Price | $1,839.23 USD |
Material | N/A |
Surface finish | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

MachineApps - Fanuc Industrial Palletizer
CE-SW-002-0006

Python - Path following
CE-SW-002-0007

MachineApps - Cobot Box Erector
CE-SW-002-0008

Robot2CNC Communication Kit - HAAS NGC
PR-VB-001-0133

Flexx Beacon URCap
PR-FX-001-0533

Flexx Reference URCap
PR-FX-001-0143

MachineApps - Cartesian Palletizer
CE-SW-002-0001

URCap for MachineMotion
CE-SW-002-0003

MachineApps - Cobot Palletizer
CE-SW-002-0004

FANUC Extension for MachineMotion
CE-SW-002-0005