
Machine Guarding Floor Anchor
$28.76 USD
Ships next day
Heavy-duty floor anchor for use in machine guarding applications. The gusseted design creates a lot more stability for loads transferred through the extrusion posts. It can be used with our 45 x 45mm profile but is most rigid mounted in pairs on a 45 x 90mm extrusion profile.
Included fasteners:
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SE-001-0005 |
Weight | 0.92 kg |
Dimensions (L x W x H) | 135.0 x 83.0 x 105.0 mm |
Unit Price | $28.76 USD |
Material | 1010/1008 Steel |
Surface finish | Black powder coat |
Associated Fasteners | 3 x HW-FN-002-0001 , 3 x HW-FN-003-0018 , 3 x HW-WS-001-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SE-001-0005 |
Weight | 0.92 kg |
Dimensions (L x W x H) | 135.0 x 83.0 x 105.0 mm |
Unit Price | $28.76 USD |
Material | 1010/1008 Steel |
Surface finish | Black powder coat |
Associated Fasteners | 3 x HW-FN-002-0001 , 3 x HW-FN-003-0018 , 3 x HW-WS-001-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585