M8 x 55mm Screw
$1.17 USD
Ships next day
Socket head M8 x 1.25 thread, 55mm long. Screws have a black oxide finish.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-003-0055 |
Weight | 0.024 kg |
Dimensions (L x W x H) | 60.0 x 13.0 x 13.0 mm |
Unit Price | $1.17 USD |
Material | Steel |
Surface finish | Black oxide |
Compatible Parts
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585