M8 Extended Length Knob
$27.63 USD
Obsolete
Vention's extended length knob for use with aluminum gussets. Adjustable length thread is achieved by using a threaded shaft collar which is locked in place.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-CP-002-0002 |
Weight | 0.056 kg |
Dimensions (L x W x H) | 46.0 x 40.0 x 76.0 mm |
Unit Price | $27.63 USD |
Material | Aluminum, steel |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
45mm x 90mm Aluminum Gusset
ST-GP-003-0005
45mm Aluminum Profile Slider
MO-LM-008-0002
1x3 Hole Aluminum Assembly Plate
ST-GP-001-0007
90mm Aluminum Profile Slider
MO-LM-008-0003
45mm x 45mm Aluminum Gusset
ST-GP-003-0001