Light-Duty Electric Legs for Workstation, 650mm Stroke
$1,232.83 USD
Ships next day
Enable ergonomic adjustment of your workstation using this electric lift kit. This assembly includes 4 lift columns and their control electronics, along with the mounting hardware to install them on Vention extrusions. Rated lifting capacity for the 4-leg system is 150kg, with a stroke of 650mm and a maximum speed of 46mm/s. The cables connecting the legs to the controller are 1700mm long, and the AC power cable is 4000mm long. Assembly instructions can be found in the 2D drawing.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-EC-102-0650 |
Weight | 31.0 kg |
Dimensions (L x W x H) | 650.0 x 280.0 x 280.0 mm |
Unit Price | $1,232.83 USD |
Associated Fasteners | 32 x HW-FN-003-0018 , 32 x HW-FN-002-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 1472 N |
Max Linear Speed | 46 mm/s |
Compatible Parts
Rubber Bumper
HW-BP-001-0002
45x45mm Plastic End Cap (Bag of 10)
HW-EC-003-0002
Black T-Slot Covers, Soft PVC
ST-PN-005-0001
45x90mm Plastic End Cap (Bag of 10)
HW-EC-003-0001
45x90mm Rest Pad, with Cylindrical Profile
HW-RP-002-0004
45x270mm Rest Pad
HW-RP-002-0002
M8 x 40mm Leveling Foot, with 40mm Diameter Base
HW-LF-001-0001
M8 x 40mm Leveling Foot, with 80mm Diameter Pad
HW-LF-001-0002
45x45mm Hinge, 8mm Pin
MO-HG-001-0001
45x90mm Rest Pad
HW-RP-002-0001