L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 Extrusions
$13.22 USD
Ships next day
Vention’s general assembly plates are designed to be combined with Vention’s extrusions to maximize ease of assembly and lower costs. These plates are available in a variety of configurations, supporting all sorts of structural assemblies.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-001-0021 |
Weight | 0.032 kg |
Dimensions (L x W x H) | 6.0 x 66.0 x 66.0 mm |
Unit Price | $13.22 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 5 x HW-FN-002-0001 , 5 x HW-FN-003-0012 |
Light-Duty Fasteners | 5 x HW-FN-002-0001 , 5 x HW-FN-003-0012 |
Compatible Parts
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585