Kinova Gen3 6-axis robot arm with gripper & vision
$36,515.00 USD
10 weeks
The Gen3 ultra lightweight robotic arm is a compact size, open software and adaptable robot. Featuring an embedded controller, it was designed with a high load to weight ratio in mind. Requiring basic programming skills, Kinova’s Gen3 speaks your language, its compatibility with numerous APIs and programming through Python, C++ or Matlab makes it a great choice for all sorts of applications. Equipped with embedded vision and a standard 2 fingers gripper (Model: 2f-85), it’s ready to work right outside the box. 891 mm reach. 4 kg payload.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-KI-001-0214 |
Weight | 7.5 kg |
Dimensions (L x W x H) | 156.0 x 185.0 x 1335.0 mm |
Unit Price | $36,515.00 USD |
Compatible Parts
FANUC M-20iD/35 Industrial Robot Arm
RA-FA-035-0003
Doosan M1013 Collaborative Robot
PR-CZ-001-0601
Epson T6-B602SS
PR-EP-001-0079
Doosan H2515 Collaborative Robot
PR-CZ-001-0505
Doosan H2017 Collaborative Robot
PR-CZ-001-0506
FANUC CRX-10iA/L Collaborative Robot Arm
PR-FA-001-0500
FANUC CRX-10iA Collaborative Robot Arm
PR-FA-001-0501
FANUC M-710iC/45M Industrial Robot Arm
RA-FA-045-0003