Keyence Light Curtains - 745mm

Keyence Light Curtains - 745mm

PR-KE-001-0003
supplied by Keyence and subject to their terms & conditions
$1,661.76 USD
Ships in 3 days
The Keyence safety light curtain is composed of a sender/receiver pair of 36 beam axes offering hand protection resolution. This product requires 24 VDC, with an operating distance of 0.2 to 15m, with a category 4 safety rating and IP65/IP67. Also includes the brackets to mount the light curtain on a Vention structure.
Select dimension:
Length: x 32.0 mm x 38.0 mm
QTY:
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number PR-KE-001-0003
Weight 1.06176 kg
Dimensions (L x W x H) 720.0 x 32.0 x 38.0 mm
Unit Price $1,661.76 USD

Technical Specifications

Spec Attribute Spec Value
Included in the Box
  • 1x Keyence Light Curtains - 745mm (PR-KE-001-1003)
  • 2x Keyence Light Curtain Main Unit Connection Cable 5m PNP (PR-KE-002-0005)
  • 2x Keyence Light Curtain Mounting Bracket (PR-KE-002-0006)
  • 4x M6 1.0 x 16mm Screw (HW-FN-005-0016)
  • 4x M6 Drop-in Spring Loaded T-Nut (HW-FN-002-0004)
  • 4x M6 Washer with 12mm Outside Diameter (HW-WS-005-0001)

General Specifications

Spec Attribute Spec Value
Part Number PR-KE-001-0003
Weight 1.06176 kg
Dimensions (L x W x H) 720.0 x 32.0 x 38.0 mm
Unit Price $1,661.76 USD

Technical Specifications

Spec Attribute Spec Value
Included in the Box
  • 1x Keyence Light Curtains - 745mm (PR-KE-001-1003)
  • 2x Keyence Light Curtain Main Unit Connection Cable 5m PNP (PR-KE-002-0005)
  • 2x Keyence Light Curtain Mounting Bracket (PR-KE-002-0006)
  • 4x M6 1.0 x 16mm Screw (HW-FN-005-0016)
  • 4x M6 Drop-in Spring Loaded T-Nut (HW-FN-002-0004)
  • 4x M6 Washer with 12mm Outside Diameter (HW-WS-005-0001)
Have a question about this part?
Ask in the forum! Go to the forum