Keyence Laser Area Scanner - Parent (stand-alone)

Keyence Laser Area Scanner - Parent (stand-alone)

PR-KE-001-0001
supplied by Keyence and subject to their terms & conditions
$3,785.71 USD
Ships in 3 days
The Keyence Laser Area Scanner (parent version) is a compact and discrete safety device. Featuring an 8.4m radius safety zone, total and partial muting (optional), and multiple zone monitoring, it can be used in a multitude of applications that require restricted access such as palletizers and robot cells. Keyence's Laser Scanner can be used with Vention’s MachineMotion 2 controllers (CE-CL-010-0004 & CE-CL-010-0001) and Safety Module (CE-SA-008-0000_2) to create a safe work environment. It can also be used as a standalone unit connected to a robot controller. Users will be able to define safety and muting zones with custom geometries suitable for a large array of applications. An e-stop module & reset (CE-SA-007-0000) is recommended. Add child units to create use multiple area scanners in sync. Additional kits compatible with this scanner are the area scanner muting kit (CE-AP-002-0000) and bank switching cable (CE-CA-067-5000)
Select dimension:
Length: x 143.0 mm x 185.0 mm
QTY:
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number PR-KE-001-0001
Weight 0.0708 kg
Dimensions (L x W x H) 125.0 x 143.0 x 185.0 mm
Unit Price $3,785.71 USD

Technical Specifications

Spec Attribute Spec Value
Reach 8400 mm
Included in the Box
  • 1x Keyence Laser Area Scanner - Parent (PR-KE-001-1001)
  • 1x Keyence Area Scanner SZV Protection Cover (PR-KE-002-0001)
  • 1x Keyence 18-core Power cable 5m (PR-KE-002-0002)
  • 1x Keyence USB cable (USB-A to Mini-B) 2m (PR-KE-002-0003)
  • 4x M8 x 16mm Screw (HW-FN-003-0016)
  • 4x M8 Drop-in Spring Loaded T-Nut (HW-FN-002-0001)

General Specifications

Spec Attribute Spec Value
Part Number PR-KE-001-0001
Weight 0.0708 kg
Dimensions (L x W x H) 125.0 x 143.0 x 185.0 mm
Unit Price $3,785.71 USD

Technical Specifications

Spec Attribute Spec Value
Reach 8400 mm
Included in the Box
  • 1x Keyence Laser Area Scanner - Parent (PR-KE-001-1001)
  • 1x Keyence Area Scanner SZV Protection Cover (PR-KE-002-0001)
  • 1x Keyence 18-core Power cable 5m (PR-KE-002-0002)
  • 1x Keyence USB cable (USB-A to Mini-B) 2m (PR-KE-002-0003)
  • 4x M8 x 16mm Screw (HW-FN-003-0016)
  • 4x M8 Drop-in Spring Loaded T-Nut (HW-FN-002-0001)
Have a question about this part?
Ask in the forum! Go to the forum