
High Strength Threadlocker (10 ml)
$22.39 USD
Obsolete
Loctite 2760 high strength and fast curing threadlocker. One bottle can be used on approximately 220 M8x20 screws. Bottle content: 10ml. Before each use, shake the Loctite bottle for at least 30 seconds. After tightening the screw, it takes 24 hours for the Loctite to be cured. For additional information click on the 2D drawing below.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-CS-001-0001 |
Weight | 0.02 kg |
Dimensions (L x W x H) | 29.0 x 29.0 x 91.0 mm |
Unit Price | $22.39 USD |
Material | N/A |
Surface finish | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-CS-001-0001 |
Weight | 0.02 kg |
Dimensions (L x W x H) | 29.0 x 29.0 x 91.0 mm |
Unit Price | $22.39 USD |
Material | N/A |
Surface finish | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

High Strength Threadlocker (10 ml)
HW-CS-001-0003

High Performance Synthetic Grease
HW-CS-002-0001

Aluminum Tapping Fluid
HW-CS-004-0001