High Strength Threadlocker (10 ml)
$32.00 USD
Ships in 10 days
Loctite 263 high strength and fast curing threadlocker. One bottle can be used on approximately 220 M8x20 screws. Bottle content: 10ml. Before each use, shake the Loctite bottle for at least 30 seconds. After tightening the screw, it takes 24 hours for the Loctite to be cured. For additional information click on the 2D drawing below.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-CS-001-0003 |
Weight | 0.02 kg |
Dimensions (L x W x H) | 29.0 x 29.0 x 91.0 mm |
Unit Price | $32.00 USD |
Compatible Parts
High Performance Synthetic Grease
HW-CS-002-0001
Aluminum Tapping Fluid
HW-CS-004-0001