Floor Anchor for 247.5mm Extrusions
$810.52 USD
Ships next day
This anchor plate is used for anchoring 247.5 mm extrusions to the installation site floor.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SE-001-0008 |
Weight | 9.9698 kg |
Dimensions (L x W x H) | 405.0 x 405.0 x 67.5 mm |
Unit Price | $810.52 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0025 |
Compatible Parts
247.5x247.5mm (540mm) Aluminum Extrusion
ST-EXT-011-0540