Flexxbotics Advanced Machine Tending Kit
Flexxbotics provides a single integrated solution that includes the interfacing hardware and software to enable safe and secure operations in precision robotic machine tending, delivering powerful capabilities for setting-up and operating robots with CNC machines. It includes optional in-line inspection for autonomous process control with SPC and enables machinery to be operated continuously by robots with closed-loop coordination of cycle start/end, automated part job program loading for robots and CNCs, peripheral control for auto-door operation, blow-off valve triggering, and others. Inspection equipment can be included such as probes, lasers, vision and CMM systems, with run-time updates to parameters / variables / macros to adjust for tool wear and other factors based on inspection results. Alerts and escalations notify personnel of stop-work to minimize downtime. Analytics and reports are included for utilization, downtime reasons, yield, OEE, and other operational areas. The solution also connects to existing business and IT systems to enable advanced robotic machine tending at scale across the smart factory. Flexxbotics professionals provide turn-key services for successful deployment and optimized operation.
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-FX-001-0536 |
Unit Price | Contact us |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 120 V |
Compatible Robots | Universal Robots – AllModels |
Compatible Parts
Python - Path following
CE-SW-002-0007
MachineApps - Cobot Box Erector
CE-SW-002-0008
Robot2CNC Communication Kit - HAAS NGC
PR-VB-001-0133
Robot2CNC Communication Kit - HAAS Legacy
PR-VB-001-0134
Flexx Beacon URCap
PR-FX-001-0533
Flexx Reference URCap
PR-FX-001-0143
MachineApps - Cartesian Palletizer
CE-SW-002-0001
URCap for MachineMotion
CE-SW-002-0003
MachineApps - Palletizer
CE-SW-002-0004
FANUC Extension for MachineMotion
CE-SW-002-0005