Ergonomic Handle
$11.95 USD
Ships next day
Ergonomic handle with aesthetic end caps. Can be mounted directly to Vention's extrusion profile. Works perfectly for doors, handles, and applications that require light lifting.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-HD-001-0001__2 |
Weight | 0.091 kg |
Dimensions (L x W x H) | 160.0 x 30.0 x 60.0 mm |
Unit Price | $11.95 USD |
Material | Plastic |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0020 , 2 x HW-WS-001-0001 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0014 , 2 x HW-WS-001-0001 |
Compatible Parts
Heavy Duty Cobot Pedestal, 585 mm
ST-RB-033-0585 v2
Cobot Pedestal with Reinforced Base, 1226 mm
ST-RB-033-1226
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585