Electric Cylinder, 500mm Stroke
$1,455.10 USD
Obsolete
This electric cylinder, powered by Thomson Linear, is capable of producing 1250N of pushing force along a 500mm travel length. It is powered by a NEMA 23 and comes with Vention mounting brackets. This product has a 6 week lead time.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-EC-001-0500 |
Weight | 4.138 kg |
Dimensions (L x W x H) | 740.0 x 60.0 x 140.0 mm |
Unit Price | $1,455.10 USD |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0016 , 1 x HW-FN-003-0025 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Pneumatic and Electric Actuator Push Block
HW-CY-002-0001