Dual Tool Mount Adapter
$685.84 USD
Ships in 5 days
Double Gripper Robot Mount for 31.5, 40, 50 and 63mm ISO Patterns with 2 Tool Flanges with 50mm ISO Pattern
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0072 |
Weight | 0.435 kg |
Dimensions (L x W x H) | 80.0 x 158.0 x 70.0 mm |
Unit Price | $685.84 USD |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
SCARA Robot Adapter For 16mm Quill
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
Epson T6-B602SS
PR-EP-001-0079
Epson T3-401S
PR-EP-001-0073
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
Cobot End Effector Plate
ST-RB-004-0001