Doosan H Series Robot Plate
$502.94 USD
In stock
Doosan Robot Plate Compatible with Doosan's H2515 and H2017 series Cobots
Quantity:
Technical Drawings
What's Included
- 8 x M8 x 30mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-017-0005 |
Weight | 4.22453 kg |
Dimensions (L x W x H) | 268.0 x 268.0 x 32.5 mm |
Unit Price | $502.94 USD |
Material | 6061-T6 |
Surface finish | Dark blue, anodized 6um |
Associated Fasteners | 8 x HW-FN-003-0030 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M8, 150 x 150 mm |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585