Chain Link for 71mm Wide Cable Drag Chain
$3.13 USD
Obsolete
Polyamide chain link for 71mm wide cable drag chain. Each link adds 45mm to the chain's length. The chain has a minimum bending radius of 70mm.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-DC-002-0004 |
Weight | 0.04105 kg |
Dimensions (L x W x H) | 65.0 x 74.0 x 35.0 mm |
Unit Price | $3.13 USD |
Material | Polyamide |
Surface finish | Matte black |
Standards | Required chain lenght (mm) = 0.5*(TRAVEL) + 70*(PI) |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585