Bank Switching Cable for Safety Module and DIOv2
$132.16 USD
Obsolete
5-meter cable used with Vention's Digital I/O module (CE-MD-001-0000__2) and Safety Module (CE-SA-008-0000__3) to connect 2 digital outputs to the bank switching inputs. When used with an area scanner in a two-zone configuration, it allows to temporarily pause the safety function in one zone for servicing while the other zone remains active.
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-067-5000 |
Weight | 0.226 kg |
Dimensions (L x W x H) | 110.0 x 110.0 x 30.0 mm |
Unit Price | $132.16 USD |
Compatible Parts
M18 PNP Diffuse Photo-Electric Sensor (Sn = 300mm)
CE-SN-007-0004 v2
Flush Inductive Proximity Sensor
CE-SN-004-0003
Non-Flush Inductive Proximity Sensor
CE-SN-004-0001
Universal M18 Sensor Bracket
CE-HW-001-0002
Left Timing Belt Sensor Bumper
MO-LM-015-0001 v2
Right Timing Belt Sensor Bumper
MO-LM-015-0002 v2
M18 NPN Retro-Reflective Photo-Electric Sensor (Sn = 2500mm)
CE-SN-003-0001 v2
M18 NPN Diffuse Photo-Electric Sensor (Sn = 300mm)
CE-SN-007-0001 v2