Bag Gripper
$2,535.95 USD
Ships in 7 days
Vention's Bag Gripper is a pneumatically-actuated gripper intended for unloading of bags from roller conveyors. It includes a diffuse sensor for pick detection as well as two pneumatic actuator position sensors for monitoring the open/close state of the gripper. It can be used with Vention's Rotary Actuator and is an optimal solution for palletizing bags with Vention's Cartesian Palletizer.
Quantity:
Technical Drawings
Technical Documents
What's Included
- 4 x M8 x 12mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-GR-002-0630 |
Weight | 12.3282 kg |
Dimensions (L x W x H) | 630.0 x 494.0 x 348.0 mm |
Unit Price | $2,535.95 USD |
Associated Fasteners | 4 x HW-FN-003-0012 |
Compatible Parts
Actuator Mounting Plate
ST-GP-005-0010