Access Request Module
$2,498.53 USD
8 weeks
The Access Request Module, CE-SA-017-0001 is a versatile safety solution for controlled access in machine environments. With standard emergency stop support, accommodation for up to 4 guard locks, and redundant input for box detection, it ensures robust safety. Its daisy-chained status simplifies setup, and it accommodates unlimited push buttons for access requests. It enables access into a cell by pressing the unlock button, ensuring safety by allowing the robot to complete its cycle before unlocking the door. Behaviorally, upon an access request, the module configures the cell to a safe state, activates safety measures, and unlocks guard locks after a 5-second delay.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SA-017-0001 |
Weight | 1.9 kg |
Dimensions (L x W x H) | 178.0 x 157.5 x 135.0 mm |
Unit Price | $2,498.53 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 24 V |
Certification | CE, IP54 |
Temperature Range | 0 to 40 °C |
Included in the Box |
|
Compatible Parts
180x22.5mm (630mm) Table Top Extrusion
ST-EXT-009-0630