90mm Aluminum Profile Slider
$105.33 USD
Ships next day
The 90mm Aluminum Profile Slider can be fixed onto the surface of an extrusion and slide along another extrusion's profile. These blocks can then be fixed in position using t-nuts and either screws or the extended length knob. These blocks have a coefficient of friction of 0.3, can withstand 500N of load, and shouldn't bear any moment when sliding.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-008-0003 |
Weight | 0.733 kg |
Dimensions (L x W x H) | 90.0 x 112.5 x 56.25 mm |
Unit Price | $105.33 USD |
Material | 6061-T6 and Acetal |
Surface finish | Dark Blue Anodized, 6um |
Associated Fasteners | 6 x HW-FN-002-0001 , 6 x HW-FN-003-0022 |
Light-Duty Fasteners | 6 x HW-FN-002-0001 , 4 x HW-FN-003-0020 , 2 x HW-FN-003-0025 |
Compatible Parts
M8 Extended Length Knob
HW-CP-002-0002 v2
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585