
610mm x 1710mm Dorner 2200 Belt Conveyor
$3,320.00 USD
5 weeks
Vention's belt conveyors, powered by Dorner Conveyor, integrate the popular Dorner 2200 series of conveyor into the vention ecosystem. Combine your conveyor with a Vention motor mount which allows for plug and play connection to Vention's series of motors and power train equipment. Use the conveyor for simple continuous motion or incorporate position indexing and sensors for complex applications. Belt conveyors are available in 4 widths and an array of lengths. Contact us for any other lengths or belt options.
Select dimension:
Length:
x 671.5 mm x 47.5 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-007-1710 |
Weight | 39.0 kg |
Dimensions (L x W x H) | 1710.0 x 671.5 x 47.5 mm |
Unit Price | $3,320.00 USD |
Material | Aluminum, Steel, Low Friction Urethane Belt |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Capacity | see technical documents for details |
Belt Length | 1710 mm |
Max Linear Speed | 2000 mm/s |
Displacement Ratio | 73.563 mm/turn |
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-007-1710 |
Weight | 39.0 kg |
Dimensions (L x W x H) | 1710.0 x 671.5 x 47.5 mm |
Unit Price | $3,320.00 USD |
Material | Aluminum, Steel, Low Friction Urethane Belt |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Capacity | see technical documents for details |
Belt Length | 1710 mm |
Max Linear Speed | 2000 mm/s |
Displacement Ratio | 73.563 mm/turn |
Compatible Parts

Dorner 2200 Belt Conveyor Transfer Plate, 610mm
PR-DO-001-0189

Motor Mount for Dorner 2200 Belt Conveyors
MO-CV-009-0001

Belt Conveyor Mounting Bracket
MO-CV-008-0001