5:1 Right Angle Reduction Gearbox
$688.67 USD
Ships next day
This right-angle gearbox is equipped with a 5:1 planetary gear reduction. The gearbox has a input and output which match all other Vention NEMA 34 products allowing it to be installed in any power-train. Gearbox output will have 5 times the torque of the input device.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-PT-001-0003 |
Weight | 4.489 kg |
Dimensions (L x W x H) | 183.1 x 86.0 x 136.1 mm |
Unit Price | $688.67 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Torque | 45 Nm |
Included in the Box |
|
Compatible With | All Vention actuators and motors |
Compatible Parts
Belt Rack Actuator
MO-LM-042-0000
Enclosed Timing Belt Actuator, 585mm Length
MO-LM-026-0585 v2
Dual Gantry Enclosed Timing Belt Actuator, 1530mm Length
MO-LM-040-1530 v2
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
Power-Off Brake
MO-PT-002-0001
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000
Rack and Pinion, Housing and Pinion Assembly
MO-LM-019-0000