1/2 HP AC Motor and 8:1 Gearbox, for Dorner 3200
$1,050.00 USD
Ships in 3 days
The 1/2HP 3-phase AC motor which is paired to a 8:1 planetary gearbox is able to power your material handling applications.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-SM-022-0005 |
Weight | 13.7 kg |
Dimensions (L x W x H) | 419.0 x 215.5 x 170.0 mm |
Unit Price | $1,050.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Torque | At full load: 16 Nm |
Max Rotational Speed | 1293.75 degrees/s |
Operating Temperature | 0 to 40 °C |
Motor Certification | CE, CSA |
Compatible Parts
Motor Mount for Dorner 3200
MO-CV-023-0001