RAY UR5e Mobile and Telescopic Stand - Heavy Duty
RAY UR5e Mobile and Telescopic Stand - Heavy Duty
$3,944.47 USD
Rugged Mobile stand for a Universal Robots UR5e with a minimum height of 910mm (36in) and maximum height of 1270mm (50in). Provision for Ballast to be added for a usage at full capacity of the robot. 695mm x 315mm Work Surface attached on the back for lightweight parts manipulation.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-29828 v1 |
Weight | 62.2 kg |
Dimensions (L x W x H) | 732 x 879 x 1326 mm |
Unit price | $3,944.47 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 10:12 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-29828 v1 |
Weight | 62.2 kg |
Dimensions (L x W x H) | 732 x 879 x 1326 mm |
Unit price | $3,944.47 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 10:12 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback