Programmed

Pickit M Workstation

Programmed

Pickit M Workstation

By: User badge
$10,056.94 USD

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-55644 v60
Weight 147.4 kg
Dimensions (L x W x H) 887 x 2695 x 1759 mm
Unit price $10,056.94 USD
Use case Material Handling
Application Conveyors
Assembly time 12:23

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-55644 v60
Weight 147.4 kg
Dimensions (L x W x H) 887 x 2695 x 1759 mm
Unit price $10,056.94 USD
Use case Material Handling
Application Conveyors
Assembly time 12:23

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback