PEN Frame LVDT
PEN Frame LVDT
$1,549.06 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-358275 v150 |
Weight | 29.5 kg |
Dimensions (L x W x H) | 900 x 591 x 231 mm |
Unit price | $1,549.06 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 3:53 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-358275 v150 |
Weight | 29.5 kg |
Dimensions (L x W x H) | 900 x 591 x 231 mm |
Unit price | $1,549.06 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 3:53 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback